Ir al contenido principal

Are Emerson branded Hirschmann products affected by the vulnerabilities described in CVE-2015-1798 and CVE-2015-1799 and VU#374268? - Base de conocimiento / Products - Belden Support Center

Are Emerson branded Hirschmann products affected by the vulnerabilities described in CVE-2015-1798 and CVE-2015-1799 and VU#374268?

Emerson branded Hirschmann products are not vulnerable against the attacks listed in VU#374268.
The functionality affected by CVE-2015-1798 and CVE-2015-1799 is not included in the products.