Ir al contenido principal

To which EMI/EMC standard do Hirschmann products comply regarding ""surge""? - Base de conocimiento / Products - Belden Support Center

To which EMI/EMC standard do Hirschmann products comply regarding ""surge""?

The standards a Hirschmann product complies to are mentioned in the respective Installation Guide's chapter 6 "Technical Data".
The standard a device has to apply to is depending on the application/location/market. Some standards define higher levels than others, some just different, which need not to be higher or lower, the conditions are just different.
  • IEEE 1613 (substation)
  • EN 50121 (train)
  • EN 61000-6-2 (PLC)
  • EN 61131-2 (PLC)
  • EN 61850-3 (substation)
  • EN 61000-4-5 - "Electromagnetic Compatibility - Testing and Measuremnt Techniques - Surge immunity test"