Ir para o conteúdo principal

Are Schneider branded Hirschmann products affected by vulnerabilities listed in ICSA-14-353-01C? - Base de Conhecimento / Products - Belden Support Center

Are Schneider branded Hirschmann products affected by vulnerabilities listed in ICSA-14-353-01C?

Schneider branded Hirschmann products are NOT affected by the vulnerabilities listed in ICSA-14-353-01C.
Regarding CVE-2014-9293, CVE-2014-9294, CVE-2014-9297 and CVE-2014-9298 the affected functions are not used.
Regarding CVE-2014-9295 the attack is not exploitable since the malicious functions can not be reached by remote attackers.
Regarding CVE-2014-9296 the version used (4.2.4p8) is not affected.