Ir al contenido principal

Why can I measure an impedance between DC power and chassis ground? - Base de conocimiento / Products - Belden Support Center

Why can I measure an impedance between DC power and chassis ground?

All devices which do not have a galvanically insulated internal power supply have a built-in impedance to discharge capacities.
Depending on the device type the impedance might be 3 MOhm, 5.3 MOhm, 10 MOhm, 20 MOhm, 40 MOhm. These values might vary slightly due to tolerances of the resistors.