Passer au contenu principal

Are Schneider branded Hirschmann products affected by the vulnerabilities described as ICMP Unreachable DoS Attacks (aka ""Black Nurse"")? - Base de connaissances / Products - Belden Support Center

Are Schneider branded Hirschmann products affected by the vulnerabilities described as ICMP Unreachable DoS Attacks (aka ""Black Nurse"")?

Schneider branded Hirschmann products are not affected by the vulnerabilities described as ICMP Unreachable DoS Attacks (aka "Black Nurse"), because ICMP type 3, code 3 packets cause no higher CPU load than other packets handled by the CPU.