Passer au contenu principal

HiSecOS v04.7.00 released - Actualités / Firewalls - Belden Support Center

déc. 8 2023

HiSecOS v04.7.00 released

Software Release 04.7.00

------------------------

Bugfixes (Refer Issue List)

New features supported:

- E3.DHCPC.006: DHCP Client

- E3.DHCPS.001: DHCP Server

- E3.MGMTA.001.02: Interface Access Restriction

Security Fix:

- OpenSSL upgraded to 1.1.1u

- NTP upgraded to 4.2.8p17

Open points and decisions:

- FDB: After adding static mac address to interface-1, same mac is getting

learned to other interface-2 while traffic is send with same mac as source

mac on interface-2

- Eagle web become unresponsive, once web remain open for more than a day

- After creating around 1000 L2 filter rule via CLI, web of L2 filter rule

gives error to contact to manufacturer

- DHCP server is not working correctly for /27 subnet, when configured pool

for different IP ranges not corresponding to interface network.

- WEB GUI becomes slow and often hang when we reload a packet filter page with

1600+ packet filter rules which includes Assets.