Are Hirschmann HiSecOS devices affected by the vulnerabilities described in CVE-2017-13077, -13078, - 13079, -13080, -13081, -13082, -13084, -13086, -13087, -13088? - Base de Conhecimento / Products / HiSecOS - Belden Support Center
Are Hirschmann HiSecOS devices affected by the vulnerabilities described in CVE-2017-13077, -13078, - 13079, -13080, -13081, -13082, -13084, -13086, -13087, -13088?
Hirschmann HiSecOS devices are NOT affected by the vulnerabilities described in CVE-2017-13077, -13078, - 13079, -13080, -13081, -13082, -13084, -13086, -13087, -13088.