Ir para o conteúdo principal

Are Hirschmann WLAN devices (BAT) affected by the vulnerabilities described in CVE-2017-14491, -14492, -14493, -14494, -14495, -14496 and -13704? - Base de Conhecimento / Products / BAT - Belden Support Center

Are Hirschmann WLAN devices (BAT) affected by the vulnerabilities described in CVE-2017-14491, -14492, -14493, -14494, -14495, -14496 and -13704?

Hirschmann WLAN devices (BAT) are NOT affected by the vulnerabilities described in above mentioned notifications.