Products
OWL
How to create 2 or more IP interfaces at a port?
How to create 2 or more IP interfaces at a port? - Base de Conhecimento / Products / OWL - Belden Support Center
How to create 2 or more IP interfaces at a port?
Last updated:
Feb 9, 2018
Subscribe
This Article
Categoria
Base de Conhecimento
Subscribe
This Article
Categoria
Base de Conhecimento
×
Print
Baixar PDF
×
Copy to Clipboard
To add another IP network at one of OWL's ports you can use following command in Startup script:
E. g. at ETH1 already IP 192.168.4.1 is configured. To add 192.168.5.1 as second IP network enter
ifconfig eth1:1 192.168.5.1 netmask 255.255.255.0
Criado em:
Feb 9, 2018