Ir para o conteúdo principal

Some RJ45 ports do not support HDX on my BRS - Base de Conhecimento / Products / HiOS - Belden Support Center

Some RJ45 ports do not support HDX on my BRS

The RJ45 ports 1-4 and 13-16 of some BRS variants support FDX only. This is a hardware limitation of the used physical ports.
If you have the need to attach half duplex segments please use other ports.
This applies to certain BRS variants only, for details please have a look in the installation guide.