Ir para o conteúdo principal

When or why should I configure ""Compatibility to RFC 1583""? - Base de Conhecimento / Basics / OSPF - Belden Support Center

When or why should I configure ""Compatibility to RFC 1583""?

Compatibility to RFC 1583 is necessary when you use older OSPF routers in your network which do not support the current standard RFC 2328 but just a prerelease draft standard RFC 1583.

Because the Compatibility feature doesn't harm or hamper OSPF acc. to RFC 2328 this Compatibility is activated by default at Hirschmann Platform 5 devices. Nevertheless using only up-to-date routers you can de-activate this feature without any doubts.