Ir para o conteúdo principal

Which products (of Platform 4 / Classic Switches) support PTP master function? - Base de Conhecimento / Products / Classic Switches - Belden Support Center

Which products (of Platform 4 / Classic Switches) support PTP master function?

Following products support PTP master clock

  • MS20, MS30 and MS4128 with their modules MM23 and MM33
  • MACH 104, but not at 10 G ports
  • MACH 1040
  • MACH 1140, but not at its service port

Please note that PTP is available over HIPER Ring and MRP, but PTP is not available via LAG.