Ir para o conteúdo principal

HiSecOS v05.0.00 has been released - Notícias / Firewalls - Belden Support Center

out. 8 2024

HiSecOS v05.0.00 has been released

Software Release 05.0.00

------------------------

Bugfixes (Refer Issue List)

New features supported:

- E3.MROUTE.007: Static Multicast routing

- E3.IGMP.003: IGMP Querier (v2/v3) per port

- E3.IDS.003: Intrusion Detection System rolling stock and trackside systems

Open Issues & Decisions:

- Release 5.0 can only be updated using WinSCP version older than 6.3.3 only

- To access device through SSH, ssh-rsa algorithm needs to be enabled. Instructions

for the same can be found in Config Manual

- Only Hiview 04.2.04 is supported.


This software release 05.0.00 is released exclusively for the following hardware:

HiSecOS-eagle406m-05000.bin:

- EAGLE40-066T6 (8GB RAM, from serial number 837600015020101021)