Ir para o conteúdo principal

BAT 867-F restart wlan :too many tx timeout at 5G-high - Base de Conhecimento / Products / BAT / BAT, WLC (HiLCOS) - Belden Support Center

BAT 867-F restart wlan :too many tx timeout at 5G-high

1.Topology

a.There are 8 cranes

b.Every crane has 3 CCTV(totally 2Mbits) and 1 PLC


  • topology.png
    2.Installation

a.Installed a 867-F on the crane as a “Station“

b.Installed a 867-F on the grond as a “Ap“,the ground AP is equal altitude to the Station .

c.5.8Ghz antennas face to face .

  • image.png
    3.Configuration
  • a. firmware :10.34.5895-RU4 / 14.02.2023

  • b. radio