Are Emerson branded Hirschmann products affected by the vulnerabilities described as ICMP Unreachable DoS Attacks (aka ""Black Nurse"")? - 知识库 / Products - Belden Support Center
Are Emerson branded Hirschmann products affected by the vulnerabilities described as ICMP Unreachable DoS Attacks (aka ""Black Nurse"")?
Emerson branded Hirschmann products are not affected by the vulnerabilities described as ICMP Unreachable DoS Attacks (aka "Black Nurse"), because ICMP type 3, code 3 packets cause no higher CPU load than other packets handled by the CPU.