跳到主要内容

What is the characteristic of the 16 node free of charge license of Industrial HiVision - 知识库 / Products / Industrial HiVision - Belden Support Center

What is the characteristic of the 16 node free of charge license of Industrial HiVision

The free of charge IHV license has the follow characteristic:
  • It can manage a maximum of 16 nodes.
  • It supports all functions offered by the paid version, except sub-domains.
  • Only one free of charge license can be used per installation.
  • The license cannot be combined with other licenses.
    So if an Industrial HiVision installation has a 16 node free of charge license, and a 32 node paid license, the system will support 32 nodes.
  • The license never expires.
  • Industrial HiVision v06.0.04 or more recent is required.